- SMC Home
- Products
- Airline Equipment
- Combination Units
- AC-D Modular FRL
- AC-D Accessories-Attachments
- Y100T-A Spacer Attachment with Bracket
Y100T-A Spacer Attachment with Bracket
SMC'S AC-A series of modular type F.R.L. unit is interchangeable with the existing modular AC line. The pressure drop across the regulator has been reduced creating an efficient unit with a maximum set pressure of 100 psi. The element and bowl on the AW and AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AF series, depending on the body size. The base color of the new AC-A series is urban white, maintaining a clean, modern look.
- Compact spacer with bracket reduces assembly space
- Easy maintenance
- Attaches FRL's with tightening of screws
- O-ring prevents leakage