- SMC Home
- Products
- Vacuum Products
- Collaborative Robot Vacuum Unit
- ZGP Vacuum Gripper System Suction Cup Type
ZGP, Vacuum Gripper System, Suction Cup Type
The ZGP, Vacuum Gripper System (Suction Cup Type) is suitable for the palletizing and depalletizing of corrugated cardboard. Combines all functions required for adsorption (Ejector, Supply valve/Release valve, Silencer, Pressure switch). Comes with three supply valves (2-position double N.O. (2-position single), N.C. (2-position single). Also compatible with the collaborative robots of 4 companies (UNIVERSAL ROBOTS/OMRON/TECHMAN ROBOT/FANUC/YASKAWA Electric).
- Comes in three sizes (200 x 120, 300 x 180, 400 x 240)
- All sizes IO-Link compatible
- Straight flange has been added. (For Sizes 300 mm x 180 mm, 200 mm x 120 mm)