CM5 Series - Stainless Steel Cylinder
Tuesday, July 08, 2025
- External parts made of stainless steel
- Stainless steel is used for the cylinder body, mounting bracket, mounting bolt, and accessories.
- Compact and lightweight (Compact type)
- Overall length reduced by 21%* (175 mm→139 mm) Weight: Max. 50% reduction* (0.75 kg→0.38 kg) ∗ Compared with the existing CG5-S series at 32 mm bore and 50 mm stroke
- 4 times or more life expectancy under the water droplet scattering environment* (Improved water-resistant type) ∗ Compared to the standard CM2 product series
- Grease for use in food machinery: NSF-H1 certified greases are available.
- Seal material: FKM or NBR are available.