EXW1 Series - Wireless System

  • Wireless communication for IO control
  • Allows for stable wireless communication, coexistence with other wireless devices, and noise resistance
  • Eliminates problems due to cable breakage and reduces maintenance costs
  • Reduces wiring cost, work, and space
  • Communication distance: 100m, Response time: 2ms, Communication speed: 1Mbps
  • Globally supported: 64 countries/regions
  • Wireless Base: Compatible with various protocols (EtherNet/IP, PROFINET, EtherCAT, OPC UA, SLMP, Modbus TCP, DeviceNet, CC-Link, IO-Link)
  • Wireless Remote: Compact and lightweight
  • Volume: 88% reduction, Weight: 85% reduction ∗ Comparison using the type with 16 digital inputs and discrete wire connections
  • Wireless Remote (Modular Type): Modular connection [New]