IDFB Series - Refrigerated Air Dryer For Use in North, Central and South America

  • Low GWP Refrigerant [New]
  • Applicable for the high-temperature environments
  • Ambient temperature: Max. 113°F (45°C)
  • Inlet air temperature: Max. 149°F (65°C)
  • Increased air flow capacity
  • Power supply voltage: Single-phase 230 VAC (60 Hz)