PU Series - Pulse Blow Unit
Friday, June 20, 2025
- Intermittent pulse blow improves removal efficiency by 35% compared with continuous blow. (∗ Based on the test by SMC.)
- CO2 emissions (Air consumption): 50% reduction
- Possible to adjust operating frequency
- External power supply is unnecessary.
- A pulse blow is possible by the air supply.
- Low pressure loss is achieved.
- A large effective area (10.3 mm2) helps reduce the air consumption.
- Possible to use it with its bracket mounted
- Combined use with a blow gun
- Compact, Lightweight
- Weight:47 g
- Valve volume:59.4 mm×24mm×28mm