RMTA Series - Tool Changer Auto Type
Friday, January 17, 2025
- Robot hand tool automatic exchange
- Standards: ISO9409-1 compliant
- Support for direct mounting on collaborative robots
- Robot and end tool connection/release
- More compact as flanges are not required.
- Direct mounting on collaborative robots eliminates the need for flanges and reduces design labor
- Supports a work load of up to 20 kg (Work load: 5 kg, 10 kg, 20 kg)