VMG Series - Blow Gun
Friday, November 07, 2025
- SMC “Blow gun” + “S coupler” + “Coil tube” + “Pulse blow unit” Max.60% reduction in CO2 with Pulse Blow Unit [New]
- Intermittent pulse blow improves removal efficiency by 35% compared with continuous blow.
- Available nozzles: Male thread nozzle (With cover) , Copper extension nozzle (With cover) , Low noise nozzle, High efficiency nozzle, Nozzle with flow rate adjustment function
- Connection type: Screw, S coupler plug type, One-touch fitting type
- Not affected by supply pressure, assured operability