SMC Corporation Exhibits at Analytica USA in Columbus, OH Sept. 10 -12
mercredi, septembre 10, 2025

SMC Corporation of America will exhibit at Analytica USA, a part of the Analytica Network which also includes Analytica Munich, Analytica China, Analytica Lab India, Analytica Lab Africa and Analytica Vietnam at the Greater Columbus Convention Center September 10-12. Analytica USA presents innovative products, systems, components and applications covering the entire value chain for laboratories in industry and research.
SMC will feature latest innovative in dryer technology with its CO2 refrigerant INR-495 thermo-chiller series with a Global Warming Potential (GWP) index of 1 making it an eco-friendly automation tool.
SMC components on exhibit are:
- Liquid Isolation Valves
- Direct operation rocker and poppet type
- Solenoid and drive body separated by a diaphragm
- Pumping volume 0.01 µL or less
- Pinch Valves
- N.C. (clamped position in normal position)
- N.O. (unclamped position in normal position)
- Applicable tubing: silicone, PharMed® BPT, Tygon®
- Flow Controller for Air or Nitrogen
- Adjust flow in response to an analog voltage or current signal
- Flow range: 9 to 300 lpm
- Accuracy: ±3% F.S.
- Electric Actuators and Controllers
- Easy to program, compact and lightweight
- Standard dust seal bands with flexible mounting options
- Wireless Communication Solenoid Valve Manifold
- Uses secure 2.4 GHz ISM Band with encryption
- Frequency hopping at 5ms intervals
- Cloud based process management (IoT/Industry 4.0)
Visit SMC at Hall B, Booth 421, Greater Columbus Convention Center, 400 N. High St., Columbus, OH 43215
Exhibit Hours:
- Sept. 10-11 (W-Th)9:00 – 5:00 ET
- Sept. 12 (Fri)9:00 – 2:00 ET