SMC Corporation Exhibits at FabTech in Chicago, IL – September 8 -11, 2025
Monday, September 08, 2025
SMC Corporation of America will exhibit at Fabtech, North America’s largest metal forming, fabricating, welding and finishing event at McCormick Place in Chicago September 8-11.
Visit SMC in North Building in the Welding and Industrial Automation section (Hall B) at Booth B11051 for a hands-on experience with the latest innovations in automation equipment and end-of-arm tooling for collaborative robots (cobots) as well as for bending & forming, cutting, fastening & joining, finishing/paint & powder coating, plate & structural fabricating, roll forming, and tool & die machines.
SMC will feature latest innovative in dryer technology with its CO2 refrigerant INR-495 thermo-chiller series with a Global Warming Potential (GWP) index of 1 making it an eco-friendly automation tool.
SMC components on exhibit are:
- Dual Channel Chillers for Lasers (26 kW)
- Dual independent cooling channels in one package
- Copper free and suitable for DI water
- ±0.1°C temperature stability
- Rack Mount Thermoelectric Peltier Type Chillers
- Refrigerant-free (air-cooled or water cooled)
- Mountable in a 19-inch rack
- UL, CE, RoHS
- Air Management System (AMS)
- Monitors and measures pressure, air flow and temperature of compressed air fluid power
- Optimizes air pressure and volume during operations, idling, and nonoperating cycles
- High Rigidity Clamp Cylinders
- Compact, lightweight and weld spatter resistant
- NAAMS standard design
- Dust Collection / Jet Pulse Valves
- Millions of cycle life elastomer diaphragm
- Direct piping and compression fitting connections
- ISO13849-1, Category 3/4, Safety Dump Valves
- Quickly exhaust residual air pressure for machine safety
- Filters, Regulators and Air Treatment Products
- Energy Conservation Products
Visit SMC at Booth B11051, McCormick Place, 2301 S. Martin Luther King Drive, Chicago, IL 60616
Exhibit Hours:
- Sept. 8-10 (M-W)9:00 – 5:00 CT
- Sept. 11 (Th)9:00 – 3:00 ET