SMC's air preparation (FRL) products offer a wide variety of filter, regulator, and lubricator units.  Combination units include air filter regulator, air filter regulator mist separator, as well as ambient dryers, booster regulators, precision regulators, mist separators, and a wide range of accessories.
Pressure regulators from SMC have been updated to the new urban white base color for a clean modern look.  The pressure drop across the regulator has been reduced to create a more efficient unit with a maximum set pressure of 100 psi.  The locking adjustment knob prevents accidental setting changes.  Options include a mounting bracket, and set nuts for panel mounting as well as pressure gauges.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments.  The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.