- SMC Home
- Products
- Secondary Battery
- Process Valve
- 25A-VX2 Process Valve
25A-VX2 Process Valve
The VX2 series is a 2 port direct solenoid valve for general purpose air. Available body materials include resin, aluminum, brass, or stainless steel with port size up to 1/2 inch. Resin body is offered with one-touch fitting to reduce installation time. It is also available as a manifold to reduce piping.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
25A-VX2*3, Single Unit, Direct Operated 2 Port Solenoid Valve for Oil
The VX2 for oil (fluid viscosity not exceeding 50 mm2/s) is available with brass and stainless steel body. Three body sizes are available, with port size ranges from 1/8 to 1/2 inch. FKM seal is standard and EPDM is optional. Flow rate ranges from Cv of 0.23 to 2.21.
25A-VX2*0, Single Unit, Direct Operated 2 Port Solenoid Valve for Air
The VX2 for air is available with resin and aluminum body. Resin body is offered with one touch fitting to reduce installation time. Three body xizes are available, with port size ranges from 1/8 to 1/2 (6 to 12mm with resin body). NBR seal is used as standard and FKM or EPDM is optional. Flow rate ranges from Cv of 0.23 to 2.21.
25A-VX2*2, Single Unit, Direct Operated 2 Port Solenoid Valve for Water
The VX2 for water is available with brass and stainless steel body. Three body sizes are available, with port size ranges from 1/8" to 1/2". NBR seal is used as standard and FKM or EPDM is optional. Flow rate ranges from Cv of 0.23 to 2.21.
25A-VX2*4, Single Unit, Direct Operated 2 Port Solenoid Valve for Vacuum
The VX2 for medium vacuum (0.1Pa.abs or more) is available with brass and stainless steel body. Three body sizes are available, with port size ranges from 1/8 to 1/2 inch. FKM seal, oil-free and non-leak construction is standard. EPDM seal is optional. Flow rate ranges from Cv of 0.23 to 2.21.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories