Rack Mounted Thermoelectric Chiller
The video begins with a 3D CAD rendering of a standard 19-inch instrument rack. The HECR rack mounted chiller series unit smoothly slides into the rack slots and is secured with mounting bolts.
Space-saving design. Mountable in a standard 19-inch rack.
Traditional industrial chillers require designated desktop or floor space. The HECR series is engineered specifically for integration into centralized test benches or machinery server racks, allowing for stacking with related devices to maximize workspace mobility and footprint efficiency. Inside the unit, you see a cross-section of the fluid circuit passing through a thermoelectric (Peltier) device instead of a traditional compressor, and heat transferring seamlessly away from the fluid channel. By replacing the compressor with a solid-state Peltier element, the HECR avoids the vibration, noise, and environmental regulatory constraints of traditional chemical refrigerants. A temperature reading line is shown settling flat precisely along a target baseline. Because it changes electrical polarity to switch instantly between heating and cooling mode, the thermoelectric design eliminates the temperature overshoot common in traditional cycling compressors, achieving extreme temperature control and consistency. The internal assembly components include the integrated fluid pump, fluid storage tank, and electrical power supply block. The self-contained package comes with the Peltier element, pump, tank, and power supply. Despite its ultra-compact form factor, it is entirely self-sufficient, requiring no extra peripheral components to function. The front interface panel of the rack mounted chiller has digital keypad control and dual cooling configurations. Users can select between air-cooled (built-in fans rejecting heat into the room) or water-cooled options (connected to a facility's cooling water loop). The universal voltage input ensures it operates globally without regional transformers. Feature Specification Details Mounting Style 19-inch rack mountable Cooling Method Peltier element (thermoelectric / refrigerant-free) Temperature Stability ±0.3°C Available Models 5 distinct cooling capacity sizes (air-cooled or water-cooled) Input Voltage 100–240 VAC (50/60 Hz) Visit our rack mounted chillers page to compare models; visit the model product pages to configure system sizes, access instruction manuals, and download dynamic CAD files.Refrigerant-Free Peltier Technology
Ultra-High Precision Performance
Self-Contained, All-in-One Configuration
Selection Options & Global Compatibility