Vacuum Products Videos

Energy-saving Vacuum Generator

 Multi-stage Generator

 The ZK2 series is an energy-saving vacuum generator with 90% reduced air consumption. It has a 50% increase in suction flow compared to other single stage SMC generators. With its compact size and light weight, it is easier to maintain.  SMC’s ZL Series have been specially designed for workpieces with a large volume of surface leakage, such as cardboard or wooden materials, as the suction capacity is increased up to 250% compared to one stage models. Features a lightweight and compact body that reduces the load on moving parts of industrial robots.

End Effectors for Collaborative Robots

Time to Get a Grip with SMC’s Vacuum Cups

 SMC’s end effectors for collaborative robots offer the possibility of handling/gripping workpieces with different types of materials and shapes. Everything reducing the set-up time thanks to the plug and play configuration and minimizing the mounting tasks. Parallel air gripper, 2 finger gripper, 2-jaw parallel gripper, Compact air gripper, Pneumatic gripper, Mechanical grippers, Magnetic gripper, Pneumatic magnetic gripper, Pneumatic magnet, Ferromagnetic workpieces, Vacuum gripper, vacuum gripper unit, vacuum pad, suction cup, film packaging, film wrapping, pouches, pouch packaging, food, food-safe, medical, pharmaceutical, FDA compliant, Material handling, Handling gripper, Robotics, Robotic automation, Collaborative robots, Collaborative industrial robot, Collaborative automation, Cobot, Cobot automation, Universal Robots, Fanuc, Yaskawa, Mitsubishi Electric, Kawasaki Robotics, Omron, plug and play, plug & play SMC vacuum cups offer a wide range of applications, catering to diverse industries and tasks. Whether you're handling delicate objects in a manufacturing line or picking up irregularly shaped items in a warehouse, SMC vacuum pads provide reliable performance. From smooth surfaces to rough textures, and from flat objects to curved contours, these pads adapt effortlessly, ensuring a secure grip every time.

FDA Compliant Vacuum Cup

UR+ Cerified ZXP Bernoulli Vacuum Gripper

The ZP3P series is made of a silicone rubber that is compliant with FDA21CFRSS1772600.  The blue colored pad can be easily distinguished during contamination inspections.  The sealing skirt design reduces leakage and offers a better sealing performance for film.  Also incorporated into the design is a stopper support in the center to help wrinkle prevention on thin work pieces during adsorption. This vacuum unit is UR+ Certified for Plug and Play integration with Universal Robots collaborative robots.  The design is compact and lightweight with many cup configurations including 1 cup, 2 cup, or 4 cup options.  The cup options include variations of shapes, materials, and sizes.  One of the notable options include the FDA compliant cup material.  The unit includes connector, mounting flange, protective cover, and integrated vacuum unit.