- SMC Home
- Products
- Sensors Switches Controllers
- Liquid Flow Sensors Switches
- Sensors
- Integrated Display
- LFE Digital Liquid Flow Sensor Electromagnetic 2-Screen 3-Color Display IP65 05-200 Lpm
LFE, Digital Liquid Flow Sensor, Electromagnetic, 2-Screen 3-Color Display, IP65, 0.5-200 Lpm
LFE is a digital flow sensor for water and non-corrosive conductive liquids. While the PF3W sensors detect flow using the Karman vortex principle, LFE applies Faraday's law of induction. There are no obstacles or moving parts in the flow path, yielding a smaller pressure loss which saves pumping energy. Detectable liquids have fewer viscosity restraints. Finally, the flow direction can be changed after installation. The 2-screen, 3-color display can show the measured value in the primary screen, while viewing a variey of secondary data in the sub-screen. Two outputs are available, including two switch signals, or a switch and analog signal. Options include a mounting bracket and M12 lead wire. Piping connections are C37 brass as standard, while the -X8 option offers 304 stainless steel. LFE is IP65 rated, and CE and RoHS compliant.
- Flow ranges (lpm): 0.5-20, 2.5-100, 5-200
- Port sizes (Rc, NPT, G): 3/8, 1/2, 3/4, 1, (flow range dependent)
- Temperature rating: 0-85°C
- Output options: NPN/PNP, 1-5V, 4-20mA
- Accuracy: ±4% F.S.
- Repeatability: ±2% F.S.
RoHS Certificate
Add To Project
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery