- SMC Home
- Products
- Fluid Process
- Process Pumps
- PB Process Pump
- PB1000A Process Pump Body Wetted Parts Polypropylene-Stainless Steel
PB1000A, Process Pump, Body Wetted Parts: Polypropylene/Stainless Steel
The PB series is a compact, single acting diaphragm pump which is suitable for transfer and recovery of a wide variety of fluids. The PB series is available with a built-in solenoid valve or in an air operated style. Space is saved due to the centralization of piping and wiring areas on the top and bottom surfaces.
- Compact, large capacity diaphragm pump
- Built-in solenoid valve or air operated type
- Port: 1/8 female threa
- Rc, NPT or G threads