- SMC Home
- Products
- Sensors Switches Controllers
- Vacuum-Compound Pressure Sensors
- Pneumatic Sensors Vacuum-Compound
- Integrated Display Pneumatic Sensors
- ZSE20BF-L Digital Vacuum Sensor 3 Screen IP65 with IO Link
ZSE20B(F)-L, Digital Vacuum Sensor, 3 Screen IP65 with IO Link
ZSE20B(F)-L is a digital vacuum sensor with IO-Link communication protocol support. When paired with an IO-Link master, measured values, and settings can be accessed from the HMI screen of a PLC. ZSE20B(F)-L incorporates IO-Link version 1.1 and COM2 speed. 16-bit process data include 2 output bits for set points, a diagnosis bit and 13 bits for the measured value. The 3-screen, 3-color display shows the instantaneous reading in red or green, and the setting label and its numerical value in orange. ZSE20B(F)-L is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.
- IO-Link enabled sensor for wet or dry environments, with an IP65 rating
- 3 setting modes: 3-step, simple, function selection
- 7 displayable units: MPa, kPa, kgf/cm2, bar, psi, inHg, mmHg
- IO-Link mode: 16-bit digital process data
- SIO mode: 1 switch output (selectable NPN or PNP)
- Port sizes: M5 (female), 1/8 Rc (male), 1/8 NPT (male)
- Bracket or panel mounting options