- SMC Home
- Products
- Sensors Switches Controllers
- Vacuum-Compound Pressure Sensors
- Pneumatic Sensors Vacuum-Compound
- Integrated Display Pneumatic Sensors
Integrated Display Pneumatic Sensors
Sensors with buttons and a display to set and read values from an operator's position.
ZSE20A(F), High-Precision, Digital Pressure Switch, 3-Screen Display
The ZSE20A(F) series is a high-precision digital pressure switch offering many popular ZSE features, with a streamlined selection of piping choices. Compared to the ZSE20, the ZSE20AF adds a 2nd switch output, as well as an analog output, either voltage or current. ZSE20A is vacuum rated, while the ZSE20AF is rated for vacuum and a low positive pressure range. Each model in the ZSE20 family offers a 2-screen, 3-color display. The main screen shows the current measured numeric value in orange. Delay time for the switch ouput can be as brief as 1.5 ms, while currect consumption is held to 35 mA of less. ZSE20A(F) is UL/CSA, CE and RoHS compliant, with an IP40 enclosure rating.
ZSE20B(F), Digital Vacuum Sensor, 3 Screen 2 Output with Analog, IP65
ZSE20B(F) is a digital pressure sensor with an infomative, easy to read 3 screen, 3 color display. The main screen shows the instantaneous reading in red or green, while two sub-screens can display the setting label and its numeric value in orange. Compared to the ZSE20(F), ZSE20B(F) adds a 2nd switch output, as well as an analog voltage or current output. The switch output responds within 1.5ms once the set pressure value is reached. Both vacuum and compound pressure ranges are offered. ZSE20B(F) is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.
ZSE20B(F)-S, Digital Vacuum Sensor, Integrated M12 Connection
The ZSE20B(F)-S is a digital vacuum sensor with all standard features of the ZSE20B(F), while integrating an M12 connection. M12 permits a stable connection for sensor installations outside a cabinet. The sensor has an informative, easy to read 3 screen, 3 color display. The main screen shows the instantaneous reading in red or green, while two sub-screens can display a switch set point label and its numeric value in orange. The ZSE20B(F)-S can have either 2 switch outputs, or 1 switch and 1 analog voltage or current output. The switch output responds within 1.5ms once the set pressure value is reached. Response time can be adjusted to reduce chattering. ZSE20B(F) is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.
ZSE20(F), Digital Pressure Switch, 3 Screen/3-Color Display, Compound and Vacuum Pressure
The ZSE20(F) series is a high-precision digital pressure switch offering a simplified selection of the most popular ZSE features. This is the first ZSE model to introduce the 3 screen, 3-color display. The main screen shows the current measured value in red or green, while two sub-screens can display the setting label and its numeric value in orange. ZSE20 is vacuum rated, while the ZSE20F is rated for vacuum and a low positive pressure range. These models require the lowest current consumption in the ZSE family, at 25mA. Futher, delay time between the arrival of the set pressure value and the switch output is minimized to 2.5ms. ZSE20(F) is CE and RoHS compliant, with an IP40 enclosure rating.
ZSE20B(F)-L, Digital Vacuum Sensor, 3 Screen IP65 with IO Link
ZSE20B(F)-L is a digital vacuum sensor with IO-Link communication protocol support. When paired with an IO-Link master, measured values, and settings can be accessed from the HMI screen of a PLC. ZSE20B(F)-L incorporates IO-Link version 1.1 and COM2 speed. 16-bit process data include 2 output bits for set points, a diagnosis bit and 13 bits for the measured value. The 3-screen, 3-color display shows the instantaneous reading in red or green, and the setting label and its numerical value in orange. ZSE20B(F)-L is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.
ZSE20B(F)-L-S, Digital Vacuum Sensor, Integrated M12 Connection, IO-Link
ZSE20B(F)-L-S is a digital vacuum sensor with all the standard features of the ZSE20B(F), while integrating an M12 connection and supporting the IO-Link communication protocol. When paired with an IO-Link master, measured values and settings can be accessed from the HMI screen of a PLC. ZSE20B(F)-L-S incorporates IO-Link version 1.1 and COM2 speed. 16-bit process data include 2 output bits for set points, a diagnosis bit, and 13 bits for the measured pressure value. The 3-screen, 3-color display shows the instantaneous reading in red or green, and the setting label and its numerical value in orange. ZSE20B(F)-L is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.
ZSE10(F), Digital Vacuum Sensor, 1 Output with Analog, Compact
ZSE10(F) is a compact vacuum sensor suitable for mounting in panels or tight spaces. This sensor has an integrated alphanumeric LED display with red and green LED switch indicators. Switch delay time is 2.5ms, while current consumtion is 40mA. Two sensing ranges are available, including low vacuum and compound pressure, consisting of low vacuum and pressure. An auto-preset function helps optimize the switch setpoint. ZSE10(F) meets UL/CSA, CE and RoHS standards, and has an IP40 enclosure rating.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories