CG1
Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
C(D)G1-Z, Double Acting, Single Rod, Air Cylinder, w/X Options
Series CG1 single rod, double acting air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- Female rod end available as standard.
- Bore sizes: 20, 25, 32, 40, 50, 63, 80, 100
- Easy fine adjustment of auto switch position
- No trunnion mounting female thread
- Various mounting bracket options
CG1-Z1, Round Body Cylinder
Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- Bore sizes: ø20, ø25, ø32, ø40, ø50, ø63, ø80, ø100
- Double acting, single rod
- Operating pressure: 0.05~1.0MPa
- Operating temperature: -10~70°C (without auto-switch)
C(D)G1W-Z, Air Cylinder, Double Acting, Double Rod
Series CG1W double rod, double acting air cylinder has 8 bore sizes and can meet any application need. The tube is extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- Style: double acting double rod
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, & 100
- Strokes (mm): 25 through 300
- Mounts: basic, axial foot, flange, trunnion
- Variety of switches available
CG1-S/TZ1, Air Cylinder, Single Acting, Spring Return/Extend
Series CG1 single rod, single acting air cylinder has 4 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- Standard: single acting, single rod, spring return/extend
- Bore sizes (mm): 20, 25, 32, 40
- Strokes (mm): 25 through 200
- Mounts: basic, foot, front or rear flange, front or rear trunnion, clevis
- Auto switch capable with a variety of lead wire lengths
C(D)G1-Z, Air Cylinder, Single Acting, Spring Return, Spring Extend
Series CG1 single rod, single acting air cylinder has 4 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- Standard: single acting, single rod, spring return/extend
- Bore sizes (mm): 20, 25, 32, 40
- Strokes (mm): 25 through 200
- Mounts: basic, foot, front or rear flange, front or rear trunnion, clevis
- Auto switch capable with a variety of lead wire lengths
C(D)G1K-Z, Air Cylinder, Non-rotating, Double Acting, Single Rod
Series CG1K non-rotating, single rod, double acting air cylinder has 6 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- Non-rotating, double acting, single rod
- Bore size (mm): 20, 25, 32, 40, 50, 63
- Standard strokes (mm): 25 to 300
- High non-rotating accuracy
- High speed operation/long life
- Auto switch capable
C(D)G1KW-Z, Air Cylinder, Non-rotating, Double Acting, Double Rod
Series CG1KW non-rotating, double rod, double acting air cylinder has 6 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- Non-rotating, double acting, double rod
- Bore size (mm): 20, 25, 32, 40, 50, 63
- Standard strokes up to 300mm
- High non-rotating accuracy
- Auto switch capable with a variety of lead wires and prewired connectors
C(D)G1R-Z1, Air Cylinder, Direct Mount, Double Acting, Single Rod
Series CG1R direct mount, single rod, double acting air cylinder has 6 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Female piston rod threads are available as a standard option. Auto switch capable.
- Direct mount type, double acting, single rod
- Bore sizes (mm): 20, 25, 32, 40, 50, 63
- Strokes from 25mm through 300mm
- Available w/rubber bumper or air cushion
- Variety of switches, lead wire lengths and prewired connectors
C(D)G1KR-Z, Air Cylinder, Non-rotating, Double Acting, Single Rod, Direct Mount
Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- Double acting, single rod, non-rotating, direct mount
- Bore size (mm): 20, 25, 32, 40, 50, 63
- Standard stroke (mm): 25, 50, 75, 100, 125, 150, 200, 250, 300
- Auto switch capable
- Variety of lead wires and prewired connectors
C(D)G1Y-Z, Smooth Air Cylinder, Double Acting. Single Rod
Series CG1Y smooth acting, single rod, double acting air cylinder has 8 bore sizes and can meet application need where low pressure or low speed is required. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- Minimum operating pressure: 0.01 to 0.02 (MPa)
- Double acting, single rod
- Bore sizes: 20, 25, 32, 40, 50, 63, 80, 100 (mm)
- Standard stroke: 25, 50, 75, 100, 125, 150, 200, 250, 300 (mm)
C(D)BG1*N/A-Z1, Air Cylinder, Double Acting, Single Rod, End Lock
Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- End lock cylinder, CBG1
- Double acting, single rod
- 8 mounting styles available
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80 and 100
- Rubber bumper or air cushion standard
- Autoswitch capability
C(D)BG1*N/A, Air Cylinder, Double Acting, Single Rod, End Lock
Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- End lock cylinder, CBG1
- Double acting, single rod
- 7 mounting styles available
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80 and 100
- Rubber bumper or air cushion standard
- Auto switch capability
C(D)LG1*N/A, Air Cylinder, Double Acting, Single Rod, Fine Lock
Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- Fine lock cylinder, CLG1 series
- Double acting, single rod
- 7 mounting styles available
- Bore sizes (mm): 20, 25, 32, 40
- Auto switch capability
C(D)NG, Cylinder with Lock, Double Acting, Single Rod
Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- Cylinder with lock, CNG series
- Double acting, single rod
- Cushion: rubber bumper, air cushion
- Bore sizes (mm): 20, 25, 32, 40
- Auto switch capability
10/11/21/22-C(D)G1, Air Cylinder, Double Acting Single Rod, Clean Room
Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- Double acting single rod
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
- Strokes from 20mm through 300mm depending on bore size
- Mounts: basic, axial foot, rod side or head side flange
- Clean series
10/11/21/22-C(D)G1W, Air Cylinder, Double Acting Double Rod, Clean Room
Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- Double acting double rod
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
- Strokes from 20mm through 300mm depending on bore size
- Mounts: basic, axial foot, rod side flange
- Clean series
10/11/21/22-C(D)G1R, Air Cylinder, Direct Mount, Clean Room
Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- Double acting single rod, direct mount
- Bore sizes (mm): 20, 25, 32, 40, 50, 63
- Strokes from 20mm through 300mm depending on bore size
- Clean series
CG1, Accessory, Mounting Brackets
Series CG1 add on mounting brackets.
- CG1 mounting brackets
- Type: flange, foot, trunnion, single & double clevis
- Applicable to all bore sizes
CG1, Accessory, Knuckle Joints
Series CG1 rod end knuckle joints
- Single and double knuckle joints
- Available for all bore sizes
CG1, Accessory, Clevis Pin
Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- Accessories: clevis pin
- Material: carbon steel
- Available for all bore sizes
CG1 Accessory, Rod End Nut
Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- Accessory: rod end nut
- Material: rolled steel
- Applicable bore (mm): 20, 25, 32, 40, 50, 63, 80, 100
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery