VBA
The specialty regulator series VBA is a booster regulator that saves money and energy by increasing the main line pressure up to two times. The booster regulator, when connected to air supply line, increases pressure up to two times and the main air supply pressure may be set low. Desired pressure increase can be easily adjusted.
VBA**A, Booster Regulator
The specialty regulator series VBA is a booster regulator that saves money and energy by increasing the main line pressure up to two times. The booster regulator, when connected to air supply line, increases pressure up to two times and the main air supply pressure may be set low. Desired pressure increase can be easily adjusted.
- Boosts local line pressure without requiring additional power
- 2 to 4 times increase in pressure
- Easy adjustment of output pressure
- Improved performance over previous designs
VBA-X3239, High Efficiency Booster
VBA-X3239 Air Operated Booster can increase factory air pressure by 4 times. Air only operation requires no power supply, and allows for easy installation.
- Pressure Increase ratio: VBA10A: 2x, VBA11A: 4x
- Set Pressure: VBA10A: 58 to 203 psi, VBA11A: 116 to 290 psi
- Long service life: 50 million cycles or more
- Built in silencer
- Compatible with current VBA booster mounting
- Can be mounted horizontally and vertically
VBAE Series, Low Air Consumption Booster Regulator
The specialty regulator series VBA is a booster regulator that saves money and energy by increasing the main line pressure up to two times. The booster regulator, when connected to air supply line, increases pressure up to two times and the main air supply pressure may be set low. Desired pressure increase can be easily adjusted.
- Reduces exhaust noise by 15 dB compared to existing VBA
- Built in silencer
- Long service life: 50 million cycles or more
- Removed pressure knob due to fixed pressure increase ratio
- Mountable vertically and horizontally
- Can be equipped with an auto switch for cycle count
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery