- SMC Home
- Products
- Airline Equipment
- Pressure Regulators
- Pressure Control Booster Regulators
- Booster Regulator Series VBA
- VBAF Booster Regulators
VBAF, Booster Regulators
VBAF Air Operated Booster can increase factory air pressure by 4 times. Air only operation requires no power supply, and allows for easy installation. Air-only operation that requires no power supply, and allows for easy. Operating cycles: 50 million cycles or more (Pressure increase ratio: 2 times/4 times) * Based on SMC’s test conditions installation. Can also be regulator can be mounted
- CO2 emissions (air consumption) reduced by up to 25% to 30% due to the optimized boosting efficiency
- Increase factory air pressure by up to 4 times
- An auto switch can be mounted on the top side
- A pressure gauge can be mounted (OUT side)
- Compatible with vertical and horizontal installation
- Mounting interchangeability with the existing model (VBA series)