ASBL, Metal Speed Controller, Low Profile Type

The ASBL series speed controllers feature an all metal exterior for improved environmental resistance. This enables their use in welding applications as well as where UV exposure is a concern. The ASBL comes with the low-profile type for those tight areas. It can be rotated by loosening the hexagonal stud then retightening at the preferred position.

  • Option for welding spatter cover
  • Can rotate fittings up to 360 degrees
  • Threaded connection: M5 x 0.8/10-32UNF through 1/2", R, NPT and G
  • Applicable Tubing O.D.: Ø 4 to Ø 12 mm and Ø 5/32" to Ø 1/2"
  • Meter-in and meter-out types available
ASBL, Metal Speed Controller, Low Profile Type
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Control Type Configuration Status
Thread Type Configuration Status
Port Size Configuration Status
Applicable Tubing O.D. Configuration Status
Seal Method Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate