- SMC Home
- Products
- Sensors Switches Controllers
- Positive Pressure Sensors
- Positive Pneumatic Sensors
- Gap Sensor to Confirm Part Location
Gap Sensor to Confirm Part Location
This air pressure sensor checks clearance between a fixture and part to confirm placement.
ISA3 Digital Gap Sensor, 2 Screen 3 Color, IP67
The ISA3 is a unique sensor that uses air pressure to verify the presence and proximity of a workpiece. The placement of raw materials can be confirmed before machining or other fabrication operations. The correct seating of a component into a jig or fixture can generate a switch output to trigger the next assembly sequence. ISA3's new display quickly and clearly summarizes workpiece status for the operator. Establish the switch point in 3 easy steps. Lower air consumptions, zero exhaust noise, easier wiring, and excellent anti-clogging measures round out this 3rd generation gap checking device. ISA3 is CE and RoHS compliant, with an IP67 enclosure rating.
ISA3-L, Digital Gap Sensor, 2 Screen 3 Color, IP67 with IO-Link
The ISA3-L is an IO-Link compatible version of SMC's ISA3 digital gap checker. A gap checker uses air pressure to verify the presence and proximity of a workpiece. Applications include confirmation of raw material placement before machining or other fabrication operations, or the correct seating of a component into a jig or fixture to trigger the next assembly sequence. ISA3-L includes features like 2 sensors detect supply and outlet pressure, to help determine whether and where this is a clog. NPN or PNP switch type is selectable electronically. The sub-screen has been divided into 2 screens, to display more information or finer resolution. The lower limit of the setting range can be extended down to zero. IO-Link communication expands functionality. Gap size, supply and outlet pressure are available as 16-bit integers. 6 bits and settings monitor 2 switch outputs. 2 additional bits are available for pressure and error diagnosis. Settings can be stored by the IO-Link master to copy automatically when replacing or deploying multiples. ISA3-L is CE and RoHS compliant, with an IP67 enclosure rating.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories