Fluoropolymer Products
High Purity Products for Chemical Handling Application
In response to the latest demands in process control, SMC has incorporated leading edge product innovations and engineering excellence to develop a high purity product suite. These high purity solutions strive to continually advance the technology of minimizing contaminates. Achieving success as a quality leader by minimizing both particulate and chemical contamination to levels compatible with the most demanding requirements.
SMC High Purity provides:
- Excellent heat resistance
- Clean specifications
- Outstanding corrosion resistance
- Numerous variations
- Compatibility with fluid temperatures exceeding 400°F
Note for overseas shipments: Export of these products are regulated by the United States Government. Please refer to http://www.bis.doc.gov/ for Export Regulation guidelines.
*NOTE: A number of LQ3 fitting configurations are available, even beyond what is noted within the CAD access tool (examples are noted below).
Application examples: bulk chemical distribution systems, hot chemical wet bench, chemical mechanical planarization
Additional Info
Applications Powered by SMC
- Applications Overview
- Air Saving Products
- Analyzer Components
- Dust, Bulk and Powder Environment
- Chemical Handling
- Collaborative Robot Grippers
- Eco Products
- Energy Saving Products
- Pick and Place
- Robotics Equipment
- Safety Related Products
- Space Saving and Lightweight
- Static Control Equipment
- Temperature Control Equipment
- Temperature Resistant Products
- Universal Robots
- Water Resistant Cylinders
- Weld Process Equipment