AFF/AM/AMD/AMK Series Modular Connection Type Compressed Air Preparation Filter/Activated Carbon Filter

  • With clogging switch (Excludes the AMK)[New]
  • An element service indicator has been added.
    (Excludes the AMK)
  • Compressed air purity class: ISO 8573
  • Weight reduced by 50%
    AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
  • Face-to-face and depth dimensions reduced by 30%
  • The increased air flow capacity due to a reduced pressure drop contributes to energy saving.
    Flow capacity increased by 50%
    Pressure drop reduced by up to 50%