ASBL Series - Metal Speed Controller Low Profile Type
lundi, février 12, 2024
- Improved environmental resistance with the all metal exterior
- For use in environments with welding spatter, dust, ultraviolet, etc.
- Improved installability using a hexagon wrench
- Improved piping design flexibility (360° rotation)
- Reduced height when installed: Approx. 30% reduction (when a knob is fully opened)