ASP Series [Model with Residual Pressure Release Function] Speed Controller with Pilot Check Valve
Thursday, July 13, 2023
- Model with residual pressure release function: It is possible to construct a safety circuit.
- Model without residual pressure release function: Temporary intermediate stops are possible.
- Vertical and horizontal types are available, which can be selected depending on the installation conditions.
- Improved piping design flexibility (360°-rotation type)