LEY□G Series - Electric Actuator/High Performance Rod Type
Tuesday, September 06, 2022
- Reduces cycle time
- Cycle time: Reduced by 33% (0.65 s ← 0.97 s) compared with the existing model
- Acceleration/Deceleration: 10000 mm/s2(334% increase compared with the existing model)
- Max. speed: 700 mm/s (Improved by 40% compared with the existing model) ∗When LEY25GA-300 is operated from 0 to 300 mm (stroke)
- Battery-less absolute encoder compatible
- Easy operation restart after recovery of the power supply
- Maintenance labor can be reduced as the product does not require the use of batteries.