Electric Actuator/Rod Type Dust-tight/Water-jet-proof (IP69K Equivalent) HF2A-LEY Series

  • Enclosure: IP69K equivalent. Smooth design for less residual liquid accumulation. External parts: Stainless steel 304. Scraper, Static seal: US FDA compliant material (Blue), EC1935/2004 compliant material. Grease: NSF-H1 grade.
  • Equipment for the Food Manufacturing Industry HF2A- Series.
  • Lubricants or rust proof agents are not used for the external parts. Otherwise, lubricants or rust proof agents for the food machinery are being used.
  • US FDA compliant materials are used.
  • Work load: Max. 80 kg Size 63, Lead C.
  • StrokeMax. 800 mm Size 63.

    IP69K is the degree of protection against dust and high temperature/high-pressure water washdown specified in DIN 40050-9 and currently specified in ISO 20653 and JIS D 5020.