EQFS□H/EQY□H Series - e-Actuator Easy to Operate Integrated Controller Slider Type/Rod Type

  • Size 16 has been added. [New]
  • Easy to set up, just like air equipment!
  • Two position stop with no programming required
  • Three position stop with no programming required
  • Cycle time can be set in all control modes.
  • Downsized with Integrated Controller, Wiring saving, Labor saving
  • Programless
  • Reduced adjustment time
  • Annual CO2emissions reduced by up to 59% through motor control optimization [5.8 kg-CO2e/year (14.1)]