Grippers for Collaborative Robots for KAWADA ROBOTICS CORPORATION NEXTAGE
mercredi, février 22, 2023
Cups with Flange
- Standards: Conforming to ISO9409-1-50-4-M6
- Tube-less piping
Individual piping to suction cups is unnecessary and there is no interference with workpieces or operators - A wide variety of cup variations are available to support a wide range of workpieces.
Air Gripper
- Compact, lightweight product with high gripping force due to air operation
- An air gripper that realizes high rigidity and high precision due to its guide-integrated construction
- With high-precision linear guide
- Repeatability: ±0.01 mm
- Standards: Conforming to ISO9409-1-50-4-M6