ITVX2030-X10 - Low-Pressure High-Precision Type Electro-Pneumatic Regulator
Tuesday, April 09, 2024
- Improved accuracy at 1 MPa or less
- Repeatability Pressure stability: 0.5% F.S. or less
- Max. supply pressure: 5.0 MPa
- Set pressure range: 0.01 to 3.0 MPa
- Max. flow rate: 3000 L/min (ANR)
- Fluid: Air, N2, O2, Ar
- Wetted parts: Fluorine grease