LEFSW Series - Actuator Slider Type Improved Dust and Water-jet Resistance

  • A dust-tight and water-jet-resistant (IP65 equivalent) slider type product
  • Newly developed special wear-resistant seal band
  • A special wear-resistant seal band is mounted on the bottom to prevent dust and water from entering the inside of the product.
  • With internal battery-less absolute encoder
  • Restart from the last stop position is possible after recovery of the power supply.
  • Reduced maintenance (No need to manage or replace batteries)
  • Work load:Max. 65 kg (Size 40, Lead B)
  • Stroke:Max. 1200 mm (Size 40)