LET-X11 Series Electric Actuator/Large Slider Type Belt Drive

  • Max. work load: 240 kg (Size 100)/75 kg (Size 80)
  • Stroke: Up to 3000 mm (Standard)
  • Max. speed [mm/s]: 4000 (Size 100), 2160 (Size 80)
  • Max. acceleration/deceleration [mm/s2]: 20000
  • Simplified belt replacement
  • Solid state auto switches are mountable.