MXH2 Series - Compact Slide ø6, ø10, ø16, ø20, ø25

  • Size ø25 have been added. [New]
  • Same width as size ø20 Allowable moment: Max. 1.4 times greater than that of size ø20
  • Improved linear guide rigidity reduces the amount of table displacement by 48%
  • Displacement due to a force acting in the pitch direction: 48% reduction (0.31 mm→0.16 mm)
  • Displacement due to a force acting in the yaw direction: 63% reduction (0.24 mm→0.09 mm)
  • Displacement due to a force acting in the roll direction: 90% reduction (0.06 mm→0.006 mm)
  • Max. standard stroke: 150 mm (For ø20, ø25)[New]
  • Weight: Max. 6% reduction (194 g→182 g)
  • Dimensions for mounting and length are equivalent to the existing MXH series.