RMH Series - Air Grippers for Collaborative Robots

  • Select from 3 types of tool changer.
  • Simple operation allows for easy tool changing.
  • Clamp type (Manual override),
  • One-push type (Manual override) [New]
  • Auto type [New],
  • Tool holder [New]
  • Unitization of the peripheral devices required for gripper driving Operation is possible simply by connecting 1 air supply tube and 1 electrical wire.
  • Built-in solenoid valve, exhaust throttle valve with silencer, auto switch, fitting, etc.
  • Can be used with the collaborative robots of 12 companies UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA
    Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS,
    SIASUN, JAKA, AUBO, ABB
  • Air consumption reduced by up to 80%
  • Allows for temporary workpiece drop prevention
  • High rigidity and precision are achieved by integrating the guide and finger.
  • With high-precision linear guide