RMHâ–ˇ Series Air Grippers for Collaborative Robots

  • Unitization of the peripheral devices required for gripper driving
    Operation is possible simply by connecting 1 air supply tube and
    1 electrical wire.
    Built-in solenoid valve, exhaust throttle valve with silencer, auto switch, fitting, etc.
  • 3 types of grippers available for use with a variety of workpieces
  • Can be used with the collaborative robots of 12 companies
  • Manual changer built in as standard
    Allows for easy tool changing and labor saving
  • Air consumption reduced by up to 80%