- SMC Home
- Products
- Airline Equipment
- Air Flow Sensor
Air Flow Sensor
Modular air flow sensors provide instantaneous and cumulative flow of compress air.
PF3A8*H, Modular Digital Flow Switch
PF3A8*H digital flow sensors with modular connection provides simple integration with SMC's AC20, AC30, AC40 and AC50/60 series air preparation units. The flow sensor provides instantaneous flow data as well as cumulative air consumption values. In addition to flow data, the PF3A8*H models incorporate pressure and temperature sensing. These models include IO-Link and digital outputs with optional analog outputs.
- Rated flow ranges: PF3A8R5H: 5 to 500 L/min; PF3A801H: 10 to 1000 L/min; PF3A802H: 20 to 2000 L/min; PF3A804H: 40 to 4000 L/min; PF3A808H: 80 to 8000 L/min
- Large 4 screen, 3 color display to show both instantaneous and cumulative flow or set value at the same time as well as pressure and temperature
- Can be converted to threaded model using modular connectors and piping adapters
- Accuracy: +/- 3.0% F.S. flow/pressure, +/- 2.5°C temperature
PF3A7*H, Modular Digital Flow Switch
PF3A7*H digital flow sensors with modular connection provides simple integration with SMC's AC20, AC30, AC40, AC50/60 air preparation units. The flow sensor provides instantaneous flow data as well as cumulative air consumption values. These units are available with digital and analog outputs. The -L models include IO-Link and digital outputs with optional analog outputs.
- Rated flow range: PF3A7R5H: 5 to 500 L/min; PF3A701H: 10 TO 1000 L/min; PF3A702H: 20 to 2000 L/min; PF3A704H: 40 to 4000 L/min; PF3A708H: 80 to 8000 L/min
- Large 2 screen, 3 color display to show both instantaneous and cumulative flow or set value at the same time
- Can be converted to threaded model using modular connectors and piping adapters
- Accuracy: +/-3.0% F.S.
- Compatible with AC20-D (R5), AC30-D (01), AC40-D (02) and AC50/60-D (04, 08)
Product & CAD Models
- Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery