- SMC Home
- Products
- Actuators
- Specialty Actuators
- High Durability
- High Durability C55 Series
High Durability C55 Series
The C55-XB24 double acting single rod, ISO21287 and 6431 compatible cylinder with new technology offers at least 4 times longer life and environmental resistance compared to standard products. It allows for extended maintenance intervals and has the same dimensions and specifications as the existing C55-Z compact cylinder models.
C55-XB24, Longer Life Cylinder, ISO 21287
The C55-XB24 double acting single rod, ISO21287 and 6431 compatible cylinder with new technology offers at least 4 times longer life and environmental resistance compared to standard products. It allows for extended maintenance intervals and has the same dimensions and specifications as the existing C55-Z compact cylinder models.
- Conforms with the ISO 21287 standard
- Bore sizes of 20, 25, 32, 40 mm
- Max Stroke length: 150mm
- Up to 4 times longer life compared to standard C55-Z series