- SMC Home
- Products
- Actuators
- Linear Actuators
- Interchange Type
- C75
- CD75 Air Cylinder Double Acting Single Rod Standard
C(D)75, Air Cylinder, Double Acting, Single Rod, Standard
The C75 series air cylinders offer a simple, space saving design with high dimensional accuracy, making thes cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning
- Standard, double acting, single rod
- Bore sizes (mm): 32, 40
- Available in 3 basic mounting styles
- Rubber cushion or air cushion
- Rod boots available
- 5 standard mounting brackets available