- SMC Home
- Products
- Actuators
- Linear Actuators
- Interchange Type
- C75
- CD75-S-T Air Cylinder Single Acting Spring Return-Extend Standard
C(D)75-S/T, Air Cylinder, Single Acting, Spring Return/Extend, Standard
The C75 series single acting air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use.
- Air cylinder, single acting, single rod
- Spring return or spring extend
- Bore sizes (mm): 32, 40
- Strokes up to 250mm
- Auto switch capable