- SMC Home
- Products
- Actuators
- Linear Actuators
- Interchange Type
- C75
- CD75K Air Cylinder Non-rotating Double Acting Single Rod Standard
C(D)75K, Air Cylinder, Non-rotating, Double Acting, Single Rod, Standard
The C75 series double acting, non-rotating piston rod air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use.
- Double acting, single rod, non-rotating
- Bore Sizes (mm) 32, 40
- Strokes up to 300mm (standard)
- Auto switch capable