- SMC Home
- Products
- Actuators
- Linear Actuators
- Interchange Type
- C75
- CD75K-S-T Air Cylinder Non-rotating Single Acting Spring Return-Extend Standard
C(D)75K-S/T, Air Cylinder, Non-rotating, Single Acting, Spring Return/Extend, Standard
The C75 series single acting, non-rotating piston rod air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use.
- Single acting, single rod, non-rotating
- Spring return or spring extend
- Bores sizes (mm): 32, 40
- Strokes up to 250mm (standard)
- Auto switch capable