- SMC Home
- Products
- Actuators
- Hydraulic Equipment
- Hydraulic Filters
- FH4 Hydraulic Line Filter
FH*4, Hydraulic Line Filter
FH series suction filters are compact and lightweight. Designed with an aluminum casted housing. Element can be replaced by simply opening the cover to detach the element without touching the pipes. The filter can be fitted with a differential pressure indicator which senses when the element is becoming dirty, facilitating maintenance and helping to avoid pump damage such as cavitations. The FHG series suction guard was designed to prevent collected dust from falling into the tank. Since all dust is eliminated during trial operation, it is not necessary to replace flushing oil. Options include differential pressure indicator, differential pressure indication switch, air breezer, and cap.
- Large M24 drain exhaust port for rapid drainage
- Easy fluid flow direction reversal
- Element can be installed and removed easily, simplifying maintenance
- Variety of accessories