- SMC Home
- Products
- Chemical Handling Equipment
- Valves Manifolds
- LVD Fluoropolymer Valve Compact Type
- LVD13U-S High Purity Chemical Valve Suck Back Integral Fitting Type
LVD13U-S, High Purity Chemical Valve, Suck Back Integral Fitting Type
The LVD series are space saving, compact type, air operated high purity valves which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra-pure water. The LVD valves have PFA body materials and integral fittings. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- High purity, suck back type with integral fittings
- Tubing O.D. available in metric and inch sizes
- Orifice diameter: ø2
- Cv: 0.09
- Operating pressure: 0 to 0.2MPa