- SMC Home
- Products
- Actuators
- Linear Actuators
- Interchange Type
- NCQ8
- NCDQ8 Compact Cylinder Double Acting Single Rod
NC(D)Q8, Compact Cylinder, Double Acting, Single Rod
SMC's double acting, single rod version of the NCQ8 series is a square body, compact interchange type cylinder that allows close center to center mounting. Mounting of the auto switch is easy and is mountable on multi-sides. Use of the retaining ring method improves maintenance performance. Replacing seals is easily obtained by removing the collar.
- Double acting, single rod type
- Cylinder stroke range: 1/8” to 4”
- Maximum operating pressure: 200PSI
- Operating temperature range: 15 - 150°F
- Auto switch capable