ZKJM, Fieldbus Compatible Vacuum Generator Manifold

The ZKJM series is the fieldbus-compatible vacuum manifold with built-in pressure sensor and generator units with energy saving functions

  • Fluid: air, inert gas
  • Air consumption reduced by 90%
  • N.O. supply valve specification is available
  • Easy maintenance
ZKJM, Fieldbus Compatible Vacuum Generator Manifold
Options de Configuration
  
 
Copy Configuration Number

Product Options

List updates based on your most recent configuration changes.
Sélectionner les options du produit
Sélectionnez les valeurs dans la liste déroulante afin de configurer la référence.
Manifold Stations Configuration Status
SI Unit Specification Configuration Status
Option Configuration Status
/ Configuration Status
1st Nominal Nozzle Size Configuration Status
1st Vacuum (V) Port Configuration Status
1st Individual Supply Port Configuration Status
1st Exhaust (EXH) Port Configuration Status
1st Exhaust Sealing Valve Configuration Status
1st Supply Valve and Release Valve combination Configuration Status
1st Selection Quantity Configuration Status
/ Configuration Status
2nd Nominal Nozzle Size Configuration Status
2nd Vacuum (V) Port Configuration Status
2nd Individual Supply Port Configuration Status
2nd Exhaust (EXH) Port Configuration Status
2nd Exhaust Sealing Valve Configuration Status
2nd Supply Valve and Release Valve combination Configuration Status
2nd Selection Quantity Configuration Status
Les options en :
  • Gris ne sont pas compatibles avec l'une des valeurs sélectionnées.
  • Rouge sont en conflit avec l'une des valeurs sélectionnées pour les options.
  • Orange ne sont pas recommandées.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate