- SMC Home
- Products
- Directional Control Valves
- Clean Room Products
- 10-SY
- Valves All Types
- 10-SY3-5-7-920 5 Port Body Ported Valve Single Unit Clean Series
10-SY3/5/7/9*20, 5 Port, Body Ported Valve, Single Unit, Clean Series
Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.
- Fluid: air
- Operating pressure range: (internal pilot) 0.1 - 0.7MPa
(external pilot) -100kPa to 0.7MPa
(external pilot, pilot pressure range) 0.25 - 0.7MPa - Effective area mm 2 (Cv): body ported 4.14 (0.23);
base mounted 5.4 (0.3) - Coil rated voltage: 3, 5, 6, 12, 24VDC;
100, 110, 200, 220VAC - Response time (0.5MPa) w/o indicator light &
surge voltage suppressor: 15ms or less - Ambient & fluid temperature: 50°C

RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.