25A-SS5Y5-10/11, 5000 Series Manifold, Lead Wire (IP67)

SMC has improved product performance and reliability with the redesigned SY series valve, offering major advances in valve performance for cost-effective solutions.  The series offers high flow with low power consumption in a compact, clean aesthetic design.  It is available in body ported or base mounted styles and can be used individually or manifold mounted.  The SY5000/7000 has the same valve width as it predecessors, but the flow has been increased by up to 80%, allowing for reduced valve size.  A built-in strainer in the pillot valve prevents trouble caused by foreign matter.  By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.  Side, top and bottom port/pipe directions are available to allow flexible installation. 

The 25A-SY series is designed using material compatible with secondary battery applications and are able to be used in low dew point environments.  These variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle type.

 

  • Plug-in connector connecting base
  • Side or bottom ported
  • Available with external pilot
  • Lead Wire Kit
  • One-touch fittings
  • Material restriction: Copper and Zinc Free
25A-SS5Y5-10/11, 5000 Series Manifold, Lead Wire (IP67)
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Model Configuration Status
Number of Cores Configuration Status
Lead Wire Length Configuration Status
Valve Stations Configuration Status
P, E Port Entry Configuration Status
SUP/EXH Block Configuration Status
A, B Port Size Configuration Status
Mounting Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate