- SMC Home
- Products
- Secondary Battery
- Sensors and Switches
- Flow Sensor
- 25A-PFM7 Digital Air Flow Sensor 2-Color Display IP40 02-100 Lpm Secondary Battery
25A-PFM7, Digital Air Flow Sensor, 2-Color Display, IP40, 0.2-100 Lpm, Secondary Battery
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-PFM7 is a digital flow sensor compatible with air, nitrogen, argon and carbon dioxide. The 3-digit LED display can be red or green, changing when a set point is reached. Either instantaneous or accumulated flow can be shown. Options include inline or bottom piping entry and panel or bracket mounts. Two outputs are available, including two switch signals, or a switch and analog signal. PFM7 is IP40 rated, and C-UL-US and CE compliant. See PF2M7 if RoHS is required.
- Flow ranges (lpm): 0.2-10, 0.5-25, 1-50, 2-100
- Port sizes: 1/8 or 1/4 (rc, NPT, G): ø4, ø6, ø8 or ø1/4" one-touch fittings
- Rated pressure range (kPa): -70 to 750
- Output options: NPN/PNP, 1-5V, 4-20mA
- Accuracy: ±3% F.S. (display); ±5% F.S. (analog out)
- Repeatability: ±1% F.S.

RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.